IESNA:LM-63-2002
[TEST]P1849388
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2406-144-1, G3-2511-596-2)
[TESTLAB]Cooper Lighting Solutions
[ISSUEDATE]11/1/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122DIW-S675D435U927-4F0-1E-UDD-FLGHOB-W
[LUMINAIRE]DEFINE 2 LED LUMINAIRE
[MORE]CORE LIGHT ENGINE
[MORE]DOWNLIGHT 675 LUMENS PER FOOT, WALL GRAZE, FLUSH HOUSING
[MORE]UPLIGHT 435 LUMENS PER FOOT, HALF BATWING
[LAMP]2700K CCT, 90 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] WALL
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2903
TILT=NONE
1 -1 1 73 37 1 1 0.14 4 0
1 1 38.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 10 20 30 40 50 60 70 80 90
100 110 120 130 140 150 160 170 180 190
200 210 220 230 240 250 260 270 280 290
300 310 320 330 340 350 360
1518.6 1527.5 1522.6 1506.3 1491.7 1476.5 1448.1 1412.9 1386.3 1357.2
1306.3 1246.6 1200.9 1149 1059.9 961.1 888.8 814.7 713.8 619.6
563.2 509.4 434.9 368.7 328.8 293.9 243.2 198.7 169.5 144.2
106.9 75.9 56.2 39.1 17.4 4.4 0 1.9 6.6 15.3
19.8 23.5 30.1 38.3 42.9 47.8 55.6 62.4 67.3 72.2
79.6 86.8 91.4 96.3 102.7 108.4 112.6 117.1 123.4 130.4
133.8 138.3 143.6 149.1 152.1 154.8 158.7 161.1 163 164.1
165.8 166.3 166.7
1518.6 1525.5 1521.2 1497.4 1467 1425.1 1347.1 1272.6 1225.4 1181.9
1111.3 1045.7 999.2 950.6 873.7 792.7 737.1 680.4 601.8 529.1
483.7 441.3 382.1 328.8 295.3 265.5 221.7 182.4 157.2 133.8
100.3 71.3 53.1 37.1 16.4 4.4 0 16.8 28.6 39.6
45.1 49.5 55.7 62.3 66.5 72.1 80.3 88 92.9 97.6
104.7 111.5 116.1 120.3 126.3 131.5 135.2 138.5 143.3 148.4
150.9 154.1 157.9 161.2 163.2 164.8 167.1 168.1 168.8 169.3
169.3 168.2 166.7
1518.6 1523.5 1519.8 1488.5 1442.4 1373.7 1246 1132.3 1064.5 1006.6
916.2 844.8 797.5 752.3 687.4 624.3 585.3 546.1 489.8 438.5
404.1 373.3 329.3 288.8 261.9 237.1 200.2 166.1 144.9 123.5
93.6 66.7 49.9 35 15.3 4.4 0 31.7 50.5 63.9
70.4 75.5 81.2 86.3 90.2 96.4 105 113.5 118.4 123
129.8 136.2 140.8 144.3 150 154.6 157.8 159.9 163.2 166.4
168.1 169.9 172.1 173.3 174.3 174.9 175.5 175.1 174.7 174.5
172.9 170 166.7
1518.6 1519.2 1502 1419.6 1343.5 1258.8 1123.3 1009.2 940.6 882.9
797.7 731.7 688.1 648 592 539.2 507.3 476.2 430.7 389.3
361 335.6 299.2 264.9 241.6 219.9 187.5 156.7 137.3 117.7
89.8 64.2 48.3 33.7 15.1 4.4 0 48 96.1 141.8
165.8 169.5 161.9 157.5 157.1 160.3 165.6 171.4 174.4 176.8
181 185 187.9 189.9 192.8 194.6 195.4 195.4 195 194.3
193.6 192.7 190.9 188.7 187.6 186.3 184.3 181.8 179.9 178.4
175.4 171.2 166.7
1518.6 1514.2 1478.7 1330.7 1220 1122.9 993.4 892 829 776.4
704.8 647.8 609.6 575.1 526.9 481.7 453.7 427.8 389.1 353.8
330 308 276.6 246.2 225.8 206.3 177.6 149.6 131.3 113.4
87 62.3 47.3 32.7 15.1 4.4 0 64.7 149.5 237.5
284.5 286.2 260.9 244.5 238.6 237.4 238.3 240.1 240.6 240.1
240.9 241.8 242.5 242.7 242 240.1 238.1 235.6 230.8 225.6
221.8 217.8 211.2 205.3 201.6 198.2 193.3 188.3 184.9 181.9
177.4 172.2 166.7
1518.6 1514 1452.5 1258.9 1132.5 1030.4 906.1 812.4 754.3 707.1
644.4 593.1 558.8 528.2 485 445 419.8 397.2 363.8 332.8
312.2 292.8 264.7 237.1 218.6 200.5 173.6 147.1 129.4 111.9
86.1 61.7 46.6 32.3 15.1 4.4 0 73.8 163.9 265.9
330.8 366.3 387.2 373.2 358.5 345.3 328.4 315.1 308.3 302.8
298 295.6 294.4 293.2 290.2 285.8 281.7 276.7 267.6 257.8
251 243.9 232.8 222.2 215.6 210 201.8 194.4 189.8 185.4
179.4 173.1 166.7
1518.6 1518.8 1423.3 1204.4 1081.1 981.6 861.4 770.5 716.7 675
616.6 567.6 535.5 507.2 466.3 429.2 405.3 384.4 354.6 326.2
307.6 289.9 263.3 237.7 220 202.4 175.3 149.2 131.5 113.1
87.1 62.5 46.2 32.5 15.1 4.4 0 75.4 139.4 226.9
304.9 409.9 540.8 543.7 517 484.2 436 396.6 377.6 364.9
352.4 346.2 343.3 341.3 337.5 331.7 326.1 318.5 305.5 291
281.2 271 255.6 239.6 229.7 221.9 209.7 200.1 194.7 188.9
181.3 173.8 166.7
1518.6 1521.8 1396.6 1158.9 1037.9 940.7 824 736.1 685.9 648.6
593.5 546.7 516.6 489.8 450.8 416.2 393.9 374.3 347.6 321.1
304.1 287.8 262.4 238.4 221.4 204.3 176.9 150.9 133.1 114.1
88 63 45.9 32.5 15.1 4.4 0 77.2 120.9 193.6
276.8 429.2 647.3 677.1 645.9 601 530.4 469.9 439.9 419.9
399.2 388.5 383.6 380.5 375.9 369.1 362.4 353.1 337.1 318.7
306.2 293.5 274.5 254 241.4 231.5 216.2 204.6 198.3 191.5
182.6 174.2 166.7
1518.6 1519.2 1377.6 1140.3 1019.6 923.8 808.5 724.2 675.6 639
584.7 539.6 510.6 482.9 444.9 411.8 391.4 372.1 346.9 320.5
303.8 288.3 263.1 239.5 222.8 205.7 178 151.2 133.1 114.4
88.4 62.6 45.5 32.2 15.1 4.4 0 79.8 120.5 177.5
242.5 376 612.1 699.3 686.3 651.8 585.2 518.2 481.6 453.9
422.8 405.8 397.9 392.9 387.4 381.1 374.8 365.8 349.6 330.2
316.1 302.4 281.8 259.5 246.2 234.5 218.3 205.8 198.5 191.5
182.2 173.8 166.7
1518.6 1516.7 1358.6 1121.7 1001.3 906.9 793 712.3 665.4 629.3
575.9 532.5 504.6 476.1 438.9 407.3 389 369.9 346.2 319.9
303.4 288.8 263.8 240.7 224.2 207.1 179 151.5 133.1 114.7
88.7 62.3 45.2 31.8 15.1 4.4 0 82.5 120.1 161.4
208.2 322.7 576.9 721.4 726.7 702.6 640 566.6 523.2 487.8
446.5 423 412.1 405.3 398.9 393.2 387.1 378.5 362.2 341.7
325.9 311.2 289.2 265 251 237.5 220.4 207 198.7 191.6
181.8 173.5 166.7
1518.6 1519.2 1377.6 1140.3 1019.6 923.8 808.5 724.2 675.6 639
584.7 539.6 510.6 482.9 444.9 411.8 391.4 372.1 346.9 320.5
303.8 288.3 263.1 239.5 222.8 205.7 178 151.2 133.1 114.4
88.4 62.6 45.5 32.2 15.1 4.4 0 79.8 120.5 177.5
242.5 376 612.1 699.3 686.3 651.8 585.2 518.2 481.6 453.9
422.8 405.8 397.9 392.9 387.4 381.1 374.8 365.8 349.6 330.2
316.1 302.4 281.8 259.5 246.2 234.5 218.3 205.8 198.5 191.5
182.2 173.8 166.7
1518.6 1521.8 1396.6 1158.9 1037.9 940.7 824 736.1 685.9 648.6
593.5 546.7 516.6 489.8 450.8 416.2 393.9 374.3 347.6 321.1
304.1 287.8 262.4 238.4 221.4 204.3 176.9 150.9 133.1 114.1
88 63 45.9 32.5 15.1 4.4 0 77.2 120.9 193.6
276.8 429.2 647.3 677.1 645.9 601 530.4 469.9 439.9 419.9
399.2 388.5 383.6 380.5 375.9 369.1 362.4 353.1 337.1 318.7
306.2 293.5 274.5 254 241.4 231.5 216.2 204.6 198.3 191.5
182.6 174.2 166.7
1518.6 1518.8 1423.3 1204.4 1081.1 981.6 861.4 770.5 716.7 675
616.6 567.6 535.5 507.2 466.3 429.2 405.3 384.4 354.6 326.2
307.6 289.9 263.3 237.7 220 202.4 175.3 149.2 131.5 113.1
87.1 62.5 46.2 32.5 15.1 4.4 0 75.4 139.4 226.9
304.9 409.9 540.8 543.7 517 484.2 436 396.6 377.6 364.9
352.4 346.2 343.3 341.3 337.5 331.7 326.1 318.5 305.5 291
281.2 271 255.6 239.6 229.7 221.9 209.7 200.1 194.7 188.9
181.3 173.8 166.7
1518.6 1514 1452.5 1258.9 1132.5 1030.4 906.1 812.4 754.3 707.1
644.4 593.1 558.8 528.2 485 445 419.8 397.2 363.8 332.8
312.2 292.8 264.7 237.1 218.6 200.5 173.6 147.1 129.4 111.9
86.1 61.7 46.6 32.3 15.1 4.4 0 73.8 163.9 265.9
330.8 366.3 387.2 373.2 358.5 345.3 328.4 315.1 308.3 302.8
298 295.6 294.4 293.2 290.2 285.8 281.7 276.7 267.6 257.8
251 243.9 232.8 222.2 215.6 210 201.8 194.4 189.8 185.4
179.4 173.1 166.7
1518.6 1514.2 1478.7 1330.7 1220 1122.9 993.4 892 829 776.4
704.8 647.8 609.6 575.1 526.9 481.7 453.7 427.8 389.1 353.8
330 308 276.6 246.2 225.8 206.3 177.6 149.6 131.3 113.4
87 62.3 47.3 32.7 15.1 4.4 0 64.7 149.5 237.5
284.5 286.2 260.9 244.5 238.6 237.4 238.3 240.1 240.6 240.1
240.9 241.8 242.5 242.7 242 240.1 238.1 235.6 230.8 225.6
221.8 217.8 211.2 205.3 201.6 198.2 193.3 188.3 184.9 181.9
177.4 172.2 166.7
1518.6 1519.2 1502 1419.6 1343.5 1258.8 1123.3 1009.2 940.6 882.9
797.7 731.7 688.1 648 592 539.2 507.3 476.2 430.7 389.3
361 335.6 299.2 264.9 241.6 219.9 187.5 156.7 137.3 117.7
89.8 64.2 48.3 33.7 15.1 4.4 0 48 96.1 141.8
165.8 169.5 161.9 157.5 157.1 160.3 165.6 171.4 174.4 176.8
181 185 187.9 189.9 192.8 194.6 195.4 195.4 195 194.3
193.6 192.7 190.9 188.7 187.6 186.3 184.3 181.8 179.9 178.4
175.4 171.2 166.7
1518.6 1523.5 1519.8 1488.5 1442.4 1373.7 1246 1132.3 1064.5 1006.6
916.2 844.8 797.5 752.3 687.4 624.3 585.3 546.1 489.8 438.5
404.1 373.3 329.3 288.8 261.9 237.1 200.2 166.1 144.9 123.5
93.6 66.7 49.9 35 15.3 4.4 0 31.7 50.5 63.9
70.4 75.5 81.2 86.3 90.2 96.4 105 113.5 118.4 123
129.8 136.2 140.8 144.3 150 154.6 157.8 159.9 163.2 166.4
168.1 169.9 172.1 173.3 174.3 174.9 175.5 175.1 174.7 174.5
172.9 170 166.7
1518.6 1525.5 1521.2 1497.4 1467 1425.1 1347.1 1272.6 1225.4 1181.9
1111.3 1045.7 999.2 950.6 873.7 792.7 737.1 680.4 601.8 529.1
483.7 441.3 382.1 328.8 295.3 265.5 221.7 182.4 157.2 133.8
100.3 71.3 53.1 37.1 16.4 4.4 0 16.8 28.6 39.6
45.1 49.5 55.7 62.3 66.5 72.1 80.3 88 92.9 97.6
104.7 111.5 116.1 120.3 126.3 131.5 135.2 138.5 143.3 148.4
150.9 154.1 157.9 161.2 163.2 164.8 167.1 168.1 168.8 169.3
169.3 168.2 166.7
1518.6 1527.5 1522.6 1506.3 1491.7 1476.5 1448.1 1412.9 1386.3 1357.2
1306.3 1246.6 1200.9 1149 1059.9 961.1 888.8 814.7 713.8 619.6
563.2 509.4 434.9 368.7 328.8 293.9 243.2 198.7 169.5 144.2
106.9 75.9 56.2 39.1 17.4 4.4 0 1.9 6.6 15.3
19.8 23.5 30.1 38.3 42.9 47.8 55.6 62.4 67.3 72.2
79.6 86.8 91.4 96.3 102.7 108.4 112.6 117.1 123.4 130.4
133.8 138.3 143.6 149.1 152.1 154.8 158.7 161.1 163 164.1
165.8 166.3 166.7
1518.6 1525.5 1521.2 1497.4 1467 1425.1 1347.1 1272.6 1225.4 1181.9
1111.3 1045.7 999.2 950.6 873.7 792.7 737.1 680.4 601.8 529.1
483.7 441.3 382.1 328.8 295.3 265.5 221.7 182.4 157.2 133.8
100.3 71.3 53.1 37.1 16.4 4.4 0 1.2 4.1 9.4
13.3 16.4 20.9 26.8 30.5 34.6 40.7 46.7 50.4 54
59.3 64.4 67.9 71.8 77.6 83 87 91 97 103.2
106.8 111.1 116.4 121.3 124.5 127.5 132.1 136.8 141.4 146.9
156.2 163.3 166.7
1518.6 1523.5 1519.8 1488.5 1442.4 1373.7 1246 1132.3 1064.5 1006.6
916.2 844.8 797.5 752.3 687.4 624.3 585.3 546.1 489.8 438.5
404.1 373.3 329.3 288.8 261.9 237.1 200.2 166.1 144.9 123.5
93.6 66.7 49.9 35 15.3 4.4 0 0.5 1.6 3.6
6.8 9.2 11.7 15.3 18.2 21.4 25.9 30.9 33.4 35.7
39 42 44.5 47.4 52.4 57.7 61.5 65 70.6 76
79.7 83.9 89.2 93.5 96.9 100.2 105.5 112.6 119.8 129.7
146.5 160.3 166.7
1518.6 1519.2 1502 1419.6 1343.5 1258.8 1123.3 1009.2 940.6 882.9
797.7 731.7 688.1 648 592 539.2 507.3 476.2 430.7 389.3
361 335.6 299.2 264.9 241.6 219.9 187.5 156.7 137.3 117.7
89.8 64.2 48.3 33.7 15.1 4.4 0 0.4 0.8 1.6
3.6 5.2 6.9 10.2 12.6 14.8 18.2 22.3 24.3 26.2
29.2 31.6 33.8 36.3 40.8 45.2 48.4 51.2 55.9 60.6
64.5 69 75 80.4 84.3 88.2 94.7 101.7 108.3 117.5
135.8 156.8 166.7
1518.6 1514.2 1478.7 1330.7 1220 1122.9 993.4 892 829 776.4
704.8 647.8 609.6 575.1 526.9 481.7 453.7 427.8 389.1 353.8
330 308 276.6 246.2 225.8 206.3 177.6 149.6 131.3 113.4
87 62.3 47.3 32.7 15.1 4.4 0 0.4 0.6 0.8
1.5 2.3 3.6 7.2 9.2 10.5 13 16.2 17.8 19.7
22.9 25.3 27.3 29.6 33.7 37 39.4 41.6 45 49.2
53.2 58.2 65.2 72.2 76.8 81.3 89 95.2 100.2 107
124.7 153.1 166.7
1518.6 1514 1452.5 1258.9 1132.5 1030.4 906.1 812.4 754.3 707.1
644.4 593.1 558.8 528.2 485 445 419.8 397.2 363.8 332.8
312.2 292.8 264.7 237.1 218.6 200.5 173.6 147.1 129.4 111.9
86.1 61.7 46.6 32.3 15.1 4.4 0 0.4 0.5 0.5
0.5 0.8 1.6 4.7 6.4 7.5 9.7 12.2 13.6 15.4
18.4 20.7 22.6 24.7 28.3 31.2 33.3 35.3 38.3 42
45.7 50.3 57.1 65.1 70.4 75.6 84 90.5 94.9 100.4
116.5 149.6 166.7
1518.6 1518.8 1423.3 1204.4 1081.1 981.6 861.4 770.5 716.7 675
616.6 567.6 535.5 507.2 466.3 429.2 405.3 384.4 354.6 326.2
307.6 289.9 263.3 237.7 220 202.4 175.3 149.2 131.5 113.1
87.1 62.5 46.2 32.5 15.1 4.4 0 0.4 0.5 0.5
0.5 0.6 0.9 2.7 4.1 5.8 8.5 10.5 11.5 13.1
15.7 17.7 19.6 21.6 24.5 27.8 30.1 32.5 35.8 39.3
41.9 45.2 50.9 59.2 65.1 71.1 79.6 87.7 92.6 97.8
111.3 146.2 166.7
1518.6 1521.8 1396.6 1158.9 1037.9 940.7 824 736.1 685.9 648.6
593.5 546.7 516.6 489.8 450.8 416.2 393.9 374.3 347.6 321.1
304.1 287.8 262.4 238.4 221.4 204.3 176.9 150.9 133.1 114.1
88 63 45.9 32.5 15.1 4.4 0 0.4 0.5 0.4
0.4 0.5 0.5 1.2 2.3 4.5 7.4 9.1 9.8 11.3
13.5 15.4 17.2 19.1 21.5 24.9 27.4 30.1 33.6 37
38.9 41.1 45.7 54.2 60.6 67.1 75.9 85.2 90.6 95.6
107.1 143.5 166.7
1518.6 1519.2 1377.6 1140.3 1019.6 923.8 808.5 724.2 675.6 639
584.7 539.6 510.6 482.9 444.9 411.8 391.4 372.1 346.9 320.5
303.8 288.3 263.1 239.5 222.8 205.7 178 151.2 133.1 114.4
88.4 62.6 45.5 32.2 15.1 4.4 0 0.4 0.5 0.2
0.2 0.4 0.5 0.9 1.8 3.9 6.8 8.8 9.4 10.7
12.9 14.7 16.1 18.2 20.9 23.7 26 28.8 32.6 36
38 40.1 44.1 51.9 58.3 65.2 74.2 83.5 89.6 94.7
106.1 142.5 166.7
1518.6 1516.7 1358.6 1121.7 1001.3 906.9 793 712.3 665.4 629.3
575.9 532.5 504.6 476.1 438.9 407.3 389 369.9 346.2 319.9
303.4 288.8 263.8 240.7 224.2 207.1 179 151.5 133.1 114.7
88.7 62.3 45.2 31.8 15.1 4.4 0 0.4 0.5 0
0 0.4 0.5 0.7 1.4 3.3 6.1 8.6 8.9 10.1
12.2 13.9 15.1 17.3 20.3 22.6 24.5 27.5 31.6 34.9
37.2 39.1 42.4 49.6 56 63.2 72.5 81.8 88.5 93.8
105 141.5 166.7
1518.6 1519.2 1377.6 1140.3 1019.6 923.8 808.5 724.2 675.6 639
584.7 539.6 510.6 482.9 444.9 411.8 391.4 372.1 346.9 320.5
303.8 288.3 263.1 239.5 222.8 205.7 178 151.2 133.1 114.4
88.4 62.6 45.5 32.2 15.1 4.4 0 0.4 0.5 0.2
0.2 0.4 0.5 0.9 1.8 3.9 6.8 8.8 9.4 10.7
12.9 14.7 16.1 18.2 20.9 23.7 26 28.8 32.6 36
38 40.1 44.1 51.9 58.3 65.2 74.2 83.5 89.6 94.7
106.1 142.5 166.7
1518.6 1521.8 1396.6 1158.9 1037.9 940.7 824 736.1 685.9 648.6
593.5 546.7 516.6 489.8 450.8 416.2 393.9 374.3 347.6 321.1
304.1 287.8 262.4 238.4 221.4 204.3 176.9 150.9 133.1 114.1
88 63 45.9 32.5 15.1 4.4 0 0.4 0.5 0.4
0.4 0.5 0.5 1.2 2.3 4.5 7.4 9.1 9.8 11.3
13.5 15.4 17.2 19.1 21.5 24.9 27.4 30.1 33.6 37
38.9 41.1 45.7 54.2 60.6 67.1 75.9 85.2 90.6 95.6
107.1 143.5 166.7
1518.6 1518.8 1423.3 1204.4 1081.1 981.6 861.4 770.5 716.7 675
616.6 567.6 535.5 507.2 466.3 429.2 405.3 384.4 354.6 326.2
307.6 289.9 263.3 237.7 220 202.4 175.3 149.2 131.5 113.1
87.1 62.5 46.2 32.5 15.1 4.4 0 0.4 0.5 0.5
0.5 0.6 0.9 2.7 4.1 5.8 8.5 10.5 11.5 13.1
15.7 17.7 19.6 21.6 24.5 27.8 30.1 32.5 35.8 39.3
41.9 45.2 50.9 59.2 65.1 71.1 79.6 87.7 92.6 97.8
111.3 146.2 166.7
1518.6 1514 1452.5 1258.9 1132.5 1030.4 906.1 812.4 754.3 707.1
644.4 593.1 558.8 528.2 485 445 419.8 397.2 363.8 332.8
312.2 292.8 264.7 237.1 218.6 200.5 173.6 147.1 129.4 111.9
86.1 61.7 46.6 32.3 15.1 4.4 0 0.4 0.5 0.5
0.5 0.8 1.6 4.7 6.4 7.5 9.7 12.2 13.6 15.4
18.4 20.7 22.6 24.7 28.3 31.2 33.3 35.3 38.3 42
45.7 50.3 57.1 65.1 70.4 75.6 84 90.5 94.9 100.4
116.5 149.6 166.7
1518.6 1514.2 1478.7 1330.7 1220 1122.9 993.4 892 829 776.4
704.8 647.8 609.6 575.1 526.9 481.7 453.7 427.8 389.1 353.8
330 308 276.6 246.2 225.8 206.3 177.6 149.6 131.3 113.4
87 62.3 47.3 32.7 15.1 4.4 0 0.4 0.6 0.8
1.5 2.3 3.6 7.2 9.2 10.5 13 16.2 17.8 19.7
22.9 25.3 27.3 29.6 33.7 37 39.4 41.6 45 49.2
53.2 58.2 65.2 72.2 76.8 81.3 89 95.2 100.2 107
124.7 153.1 166.7
1518.6 1519.2 1502 1419.6 1343.5 1258.8 1123.3 1009.2 940.6 882.9
797.7 731.7 688.1 648 592 539.2 507.3 476.2 430.7 389.3
361 335.6 299.2 264.9 241.6 219.9 187.5 156.7 137.3 117.7
89.8 64.2 48.3 33.7 15.1 4.4 0 0.4 0.8 1.6
3.6 5.2 6.9 10.2 12.6 14.8 18.2 22.3 24.3 26.2
29.2 31.6 33.8 36.3 40.8 45.2 48.4 51.2 55.9 60.6
64.5 69 75 80.4 84.3 88.2 94.7 101.7 108.3 117.5
135.8 156.8 166.7
1518.6 1523.5 1519.8 1488.5 1442.4 1373.7 1246 1132.3 1064.5 1006.6
916.2 844.8 797.5 752.3 687.4 624.3 585.3 546.1 489.8 438.5
404.1 373.3 329.3 288.8 261.9 237.1 200.2 166.1 144.9 123.5
93.6 66.7 49.9 35 15.3 4.4 0 0.5 1.6 3.6
6.8 9.2 11.7 15.3 18.2 21.4 25.9 30.9 33.4 35.7
39 42 44.5 47.4 52.4 57.7 61.5 65 70.6 76
79.7 83.9 89.2 93.5 96.9 100.2 105.5 112.6 119.8 129.7
146.5 160.3 166.7
1518.6 1525.5 1521.2 1497.4 1467 1425.1 1347.1 1272.6 1225.4 1181.9
1111.3 1045.7 999.2 950.6 873.7 792.7 737.1 680.4 601.8 529.1
483.7 441.3 382.1 328.8 295.3 265.5 221.7 182.4 157.2 133.8
100.3 71.3 53.1 37.1 16.4 4.4 0 1.2 4.1 9.4
13.3 16.4 20.9 26.8 30.5 34.6 40.7 46.7 50.4 54
59.3 64.4 67.9 71.8 77.6 83 87 91 97 103.2
106.8 111.1 116.4 121.3 124.5 127.5 132.1 136.8 141.4 146.9
156.2 163.3 166.7
1518.6 1527.5 1522.6 1506.3 1491.7 1476.5 1448.1 1412.9 1386.3 1357.2
1306.3 1246.6 1200.9 1149 1059.9 961.1 888.8 814.7 713.8 619.6
563.2 509.4 434.9 368.7 328.8 293.9 243.2 198.7 169.5 144.2
106.9 75.9 56.2 39.1 17.4 4.4 0 1.9 6.6 15.3
19.8 23.5 30.1 38.3 42.9 47.8 55.6 62.4 67.3 72.2
79.6 86.8 91.4 96.3 102.7 108.4 112.6 117.1 123.4 130.4
133.8 138.3 143.6 149.1 152.1 154.8 158.7 161.1 163 164.1
165.8 166.3 166.7
